C7 7.2L Diesel Engine
Reliability Dealer Repair
Frequency statistics show Cat engines with ACERT Technology are the most
reliable Caterpillar has ever produced.
Durability Laboratory tests and engine disassembly analyses indicate that the Cat C7 engine has a B50 life of 450,000 to 500,000 miles.
Fuel Economy The 2007 Cat C7 engine is expected to
provide a fuel economy improvement of up to 4%
Total Owning/Operating Costs The 2007 Cat C7 engine is
engineered to offer the same reliability, improved durability, improved
fuel economy and similar maintenance costs as the 2004 C7 engines for
outstanding overall value.
Dealer Support Cat sets the industry standard for
support with 2,500 authorized North American service locations and a 24/7
call center.
|

|
Specifications |
|
| Cylinders |
In-Line 6 |
| Bore/Stroke |
4.33 x 5.00 (110mm x 127mm) |
| Displacement |
7.2 L (441 cu in) |
| Weight |
1425 lb (647 kg) |
| Horsepower |
190 to 300 @ 2500/2400 rpm |
| Torque |
520-860 lb-ft @ 1440
rpm | |
|