C15 15.2L Diesel Engine
Reliability
Dealer Repair Frequency statistics show Caterpillar® heavy duty engines offer outstanding reliability based on initial quality and customer surveys.
Durability
Laboratory tests and engine disassembly analyses indicate Cat® C15 engines are expected to have a B50 life of one million miles with Cat's recommended maintenance.
Fuel Economy
2007 compliant Cat® C15 engines are engineered to offer the same fuel economy as EPA 2004 compliant engines.
Total Owning/Operating Costs (500,000 miles)
2007 compliant Cat engines are engineered to offer the same reliability, durability, fuel economy and maintenance costs as EPA 2004 compliant engines for outstanding overall value.
Dealer Support
Cat sets the industry standard for support with 2,500 authorized North American service locations and a 24/7 call center.
|

|
Specifications
|
|
| Cylinders |
In-Line 6 |
| Bore/Stroke |
5.4 x 6.75 (137mm x 171mm) |
| Displacement |
15.2 L (928 cu in) |
| Weight |
3090 lbs (1402 kg) |
| Horsepower |
435 to 625 @ 2100 rpm |
| Torque |
1550-1850 lb-ft @ 1200 rpm |
| King of the Hill Horsepower |
600-625 hp @ 2100 rpm |
| King of the Hill Torque |
1850-2050 lb-ft @ 1200 rpm |
|
|